IESNA:LM-63-2002
[TEST]P1306437
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2301-906-15)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/3/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - EPHESUS (FORMERLY EATON)
[LUMCAT]EPH-LS16-1200L-40-80-2R-A
[LUMINAIRE]EPHESUS LUMASPORT 16 LUMINAIRE
[MORE](16) 4000K, 80 CRI LEDS AND 2R BEAM SHAPE
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]171067
TILT=NONE
16 -1 1 46 1 1 1 -1.6667 -1.6667 0
1 1 1223
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
1074318 1075799.5 1077875.3 1075927.5 1056120.1 997594.1 889695.9 743838.1 596197.1 471902.5
378873.6 310608.5 257788.8 213455.3 176236.4 149277.9 106361.9 83545.9 70286.1 62257
57227.5 53770.8 47442.6 35984.3 22651.4 10379.2 3593.9 1463.2 795.6 676.7
576.1 466.4 393.2 384.1 356.6 146.3 91.4 82.3 64 54.9
45.7 36.6 27.4 18.3 18.3 0
